Caterpillar 962K

Caterpillar 962K

Price
76,863 USD
Year
2012
Working hours
10019 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 962K
CategoryWheel Loaders
Serial NumberT6A00288
Unit NumberT6A00288
Catalog NumberCU4537091
Manufacturing Year2012
Hours10019 h
CountryGermany
LocationAchim B. Bremen
Pricing
Price Excluding Tax$ 76,863
Tax (19%)$ 14,604
Price Including Tax$ 91,466
Features
Additional InformationBUCKET CONDITION: 40 %
TIRES CONDITION REAR RIGHT: 40 %
OPERATING WEIGHT: 19.7 T
TIRES CONDITION FRONT RIGHT: 40 %
TIRES CONDITION FRONT LEFT: 40 %
TIRES CONDITION REAR LEFT: 40 %
ENGINEPOWER: 227 HP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Michael Bohlmann
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone