Caterpillar 962H

Caterpillar 962H

Price
160,000 USD
Year
2007
Working hours
5209 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 962H
CategoryWheel Loaders
Serial NumberK6K00296
Unit Number466804
Catalog NumberCU4536278
Manufacturing Year2007
Hours5209 h
CountryUnited States
LocationGrand Junction, CO
Pricing
Price Excluding Tax$ 160,000
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information2007 CATERPILLAR 962H LOADER
5209/10/07/19
AS IS / AS RECEIVED
BUCKET-GP 120" W/BOCE
C7 ENGINE
COOLING, HIGH-AMBIENT W/O A/C
COUPLER, HYDRAULIC /DYMAX
DIFFERENTIAL,LIMITED SLIP,FRNT
DIFFERENTIAL,LIMITED SLIP,REAR
FENDERS,FRONT & REAR EXTENSION
GUARD, POWERTRAIN
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, 3 VALVE
LIGHTS, CAB
LIGHTS, ROADING W/SIGNALS SW
MIRRORS, EXTERNAL
PRESSURE TAPS, REMOTE
QUICK COUPLER, HYD SUPPLY IN
RADIO, AM/FM CD PLAYER
RADIO, CB (READY)
RIDE CONTROL 3-VALVE
SUN VISOR, FRONT
SWITCH, F-N-R SW
TIRES,BRIDGESTONE 23.5R25 @30%
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • general condition
  • tires
general appearance
  • Good
  • PoorRight side bent backwards
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorBoth fender bent
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodClosed cab
  • No
  • Yes
safety items
  • Nonot working
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorApr 07
  • Good
gauges, operator station, console
  • No
  • Yes
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorBack of seat has a hole
  • Good
  • Good
  • Good
engine
  • Good
  • No
  • No
  • No
  • Orange
  • Normal
  • Normal
  • PoorDirty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • GoodHYD. Driven
  • Good
  • Good
  • Good
  • Good
  • No
  • No
electrical, starting and charging system
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Good
  • Good
steering
  • FairLittle play not bad
  • PoorSteering wheel lock hs a little play up and down
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Yes
  • No
  • All gears
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Poor
  • Good
  • No
  • GoodRide control
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • 120”
  • No
  • Yes
final drives
  • Good
  • Good
  • Good
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Machine is in ok shape, has a Dymax quick coupler on it
general condition
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
tires
  • 23.5R25
  • No
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBridgestone1630NoYesNo
Left RearBridgestone1428NoYesNo
Right FrontBridgestone1530NoYesNo
Right RearBridgestone1835NoYesNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone