Caterpillar 950M

Caterpillar 950M

Price
316,500 USD
Year
2017
Working hours
892 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950M
CategoryWheel Loaders
Serial NumberEMB03796
Unit Number034562
Catalog NumberCU2509210
Manufacturing Year2017
Hours892 h
CountryUnited States
LocationKahului, HI
Pricing
Price Excluding Tax$ 316,500
Tax-
Price Including Tax-
Features
Additional InformationANTIFREEZE, -34C (-29F)
AUTO DIFF, HMU
AXLES, AUTO DIFF F/R, ED
BUCKET-GP, 114" 4.50YD3 (QC)
CAB, STANDARD
COOLING CORES, 9 FPI
COUNTERWEIGHT, 1460KG
FAN, STANDARD
FENDERS, BASIC +
GUARD, POWERTRAIN
HOOD, NON-METALLIC
HYDRAULIC OIL, STANDARD
HYDRAULICS, 3V RC, STD/LOGGER
LANE 2 ORDER
LIGHTS, HALOGEN
LINES GP-IMPLEMENT 3V (QC)
LINKAGE, STANDARD LIFT
LUBRICATION, MANUAL, STD/LOG
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PLE641
QUICK COUPLER READY, STD LIFT
QUICK COUPLER, FUSION
REGIONAL PACKAGE, AM-N
SINGLE AXIS LEVERS W/FNR, 3V
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, STANDARD
STEERING, WHEEL HMU
TE3A89
TIRES, 23.5R25 BS VJT * L3
AIR INLET STANDARD, RAIN CAP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE PACIFICSee InventoryWebsiteSelect contact
Craig Baker
Telephone:+1 808 6760397
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone