Caterpillar 950K

Caterpillar 950K

Price
155,000 USD
Year
2014
Working hours
3850 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950K
CategoryWheel Loaders
Serial NumberR4A02605
Unit Number001305480
Catalog NumberCU2033796
Manufacturing Year2014
Hours3850 h
CountryUnited States
LocationLeland, NC
Pricing
Price Excluding Tax$ 155,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM CD RADIOAM FM CD RADIO
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
LIGHTING SYSTEMLIGHTING SYSTEM
ENGINE ENCLOSURESENGINE ENCLOSURES
BUCKETBUCKET
STANDARD LIFTSTANDARD LIFT
BLUETOOTHBLUETOOTH
Additional InformationDOMESTIC TRUCK
GUARD, POWERTRAIN
HYDRAULICS, 2V, RIDE CONTROL
JOYSTICK, 2 VALVE (SW)
LANE 3 ORDER
LIGHTS, SIGNAL LED
950K WHEEL LOADER
AXLES, OPEN/OPEN, ED
BUCKET-GP, 4.25 CYD
CUTTING EDGE, BOLT-ON
RADIO, CB (READY)
REGIONAL PKG, NACD
STEERING, HMU
TIRES, 23.5 R25 * XHA2 MX L3
RADIO, AM/FM CD/MP3 BLUETOOTH
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • axle assemblies
  • general condition
  • tires
general appearance
  • Overall good appearance
  • Good
  • GoodCab
  • Good
  • Good
  • Good
  • GoodStack minor dent
  • Good
  • Good
  • Good
  • FairMinor bends left side
  • Fair
  • Good
  • GoodVery minor cosmetics
  • Good
  • Good
  • GoodMinor cosmetics
safety items
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Working cab radio and rear camera
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorBroken
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Red
  • Engine runs well
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • No
  • Overall good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Starts & charges well
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • Operates well
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Overall good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Yes
  • No
  • Overall good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet
hydraulics
  • No
  • Operates well
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodLeft minor seep
  • Good
  • Good
  • Good
  • GoodMinor seep
bucket
  • Yes
  • Overall good. Minor spill plate cosmetics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • No
  • Overall good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Inspection performed @ 3854 hrs.
  • Overall good machine
axle assemblies
  • Good
  • Good
  • Good
general condition
  • Yes
  • YesDuring last service
  • Yes
  • Good
  • Good
  • Good
tires
  • No
  • New tires
  • 23.5R25 radials
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMaxam100NoNoNo
Left RearMaxam100NoNoNo
Right FrontMaxam100NoNoNo
Right RearMaxam100NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone