Caterpillar 950K

Caterpillar 950K

Price
On Request
Year
2014
Working hours
3351 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950K
CategoryWheel Loaders
Serial NumberJ5M01257
Unit NumberJ5M01257
Catalog NumberCU4451870
Manufacturing Year2014
Hours3351 h
CountryGermany
LocationLohfelden
Pricing
Price Excluding TaxOn Request
Tax (19%)-
Price Including Tax-
Features
Additional InformationOPERATING WEIGHT: 19 T
ENGINEPOWER: 213 HP
TIRES CONDITION REAR LEFT: 10 %
TIRES CONDITION REAR RIGHT: 10 %
TIRES CONDITION FRONT RIGHT: 10 %
TIRES CONDITION FRONT LEFT: 10 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Harald Diemel
Germany
Telephone:+49 6631 96010
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone