Caterpillar 950K FC

Caterpillar 950K FC

Price
247,500 USD
Year
2013
Working hours
5004 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950K FC
CategoryWheel Loaders
Serial NumberR4A01443
Unit Number450260
Catalog NumberCU2502012
Manufacturing Year2013
Hours5004 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 247,500
Tax-
Price Including Tax-
Details
Additional InformationREGIONAL PKG, NACD
AXLES, LSD/LSD, ED
HYDRAULICS, 3V, RIDE CONTROL
QUICK COUPLER, FUSION 3V
COLD START PKG/ 120V
POWER & TRACTOR PKG
RADIO,CB/READY
4.25CYD BKT, FORKS AND CARRIAGE
GUARD, POWERTRAIN
RADIO, AM/FM, CD/MP3 BLUETOOTH
TIRES, 23.5R25 VJT BS L3
COOLING, HIGH AMBIENT
ENG/S/N C7R07359
PRODUCT LINK REGISTRY
QUICK EVAC KIT#190732
EPP WARR AVAIL
2013 CATERPILLAR 950K W/LOADER
OPO800/3938/05/05/19
Features
Additional InformationREGIONAL PKG, NACD
AXLES, LSD/LSD, ED
HYDRAULICS, 3V, RIDE CONTROL
QUICK COUPLER, FUSION 3V
COLD START PKG/ 120V
POWER & TRACTOR PKG
RADIO,CB/READY
4.25CYD BKT, FORKS AND CARRIAGE
GUARD, POWERTRAIN
RADIO, AM/FM, CD/MP3 BLUETOOTH
TIRES, 23.5R25 VJT BS L3
COOLING, HIGH AMBIENT
ENG/S/N C7R07359
PRODUCT LINK REGISTRY
QUICK EVAC KIT#190732
EPP WARR AVAIL
2013 CATERPILLAR 950K W/LOADER
OPO800/3938/05/05/19
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
  • tires
general appearance
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodBlast and paint scheduled
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • No
  • 80%
  • GoodCools to 51 degrees at 98 ambient
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Yes
  • No
  • 2nd
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodInboard wet
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Yes
  • Good
bucket
  • 4.2 cu/yd
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 50%
  • 23.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBridgestone50NoNoNo
Left RearBridgestone50NoNoNo
Right FrontBridgestone50NoNoNo
Right RearBridgestone50NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone