Caterpillar 950L

Caterpillar 950L

Price
209,000 USD
Year
2018
Working hours
940 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950L
CategoryWheel Loaders
Serial NumberLXX10419
Catalog NumberCU4491614
Manufacturing Year2018
Hours940 h
CountryChile
LocationSantiago
Pricing
Price Excluding Tax$ 209,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
SUPP STEERSUPP STEER
PRODUCT LINKPRODUCT LINK
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
COUNTERWEIGHTCOUNTERWEIGHT
AUTO SHIFTAUTO SHIFT
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
LIGHTING SYSTEMLIGHTING SYSTEM
WEIGHT MONITORING SYSTEMWEIGHT MONITORING SYSTEM
BUCKETBUCKET
STANDARD LIFTSTANDARD LIFT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • axle assemblies
  • general condition
  • torque converter
  • tires
general appearance
  • No
  • Equipo en buen estado.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • Yes
  • No
  • No
  • No
  • YesPor filtro de aceite.
  • No
  • Rojo
  • 435-8541
  • E7A13433
  • 940
  • Normal.
  • Normal.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • 357-1577
  • WL501695
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodLubricado
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
bucket
  • 3,6 m3
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Falta una luz en cabina.
  • Falta retocar pintura en escalera de acceso a cabina.
  • Guardabarros delantero izquierdo con pequeña abolladura.
  • Fuga de aceite motor por filtro.
  • Protección inferior abollada.
axle assemblies
  • 940
  • 940
  • No
  • No
  • Good
  • Good
  • Good
general condition
  • Yes
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
torque converter
  • 940
  • K5A02119
  • No
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 99%
  • 23.5 R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBridgestone F7M28473599YesNoNo
Left RearBridgestone F7M28528299YesNoNo
Right FrontBridgestone F7J28326999YesNoNo
Right RearBridgestone F7J28392199YesNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CHILE S.A.See InventoryWebsiteSelect contact
Isabel Corvalan Ortuzar
Chile
Telephone:+56 9 79582559
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone