Quick Search

Caterpillar 950M QC

Caterpillar 950M QC

Price
US$ 378,700
Year
2023
Working hours
158 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Logan, UT
Basic information
BrandCaterpillar 950M QC
CategoryWheel Loaders
Serial NumberJ1S04536
Unit NumberAA009737
Catalog Number10030979
Year2023
Hours158 h
CountryUnited States
LocationLogan, United States
Pricing
Price Excluding Tax378,700 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationROLL ON-ROLL OFF
QUICK COUPLER READY, STD
CAB TRIM, DELUXE (HMU)
LUBRICATION, MANUAL, STD
LANE 3 ORDER
TIRES, 23.5R25 MX XHA2 * L3
JOYSTICK 2V, STEERING WHEEL
STEERING SYST, STD, WHL
STANDARD PKG WITH AD/CPM RDY
SERIALIZED TECHNICAL MEDIA KIT
FUEL ANTIFREEZE, -25C (-13F)
PRICED NEW 12/16/22 EK
STORAGE PROTECTION
COUNTERWEIGHT, 1460KG
HYDRAULICS, 2V RC
MANUAL DIFF, STEERING WHEEL
COOLING CORES, 9 FPI
SEAT BELT, 3"
FENDERS, BASIC +
SOUND SUPPRESSION, STANDARD
FAN, STANDARD
LINKAGE, STANDARD LIFT
WINDOWS, STANDARD
HOOD, NON-METALLIC
FILTRATION, STANDARD
PROTECTION, CYLINDER ROD
GUARD, POWERTRAIN
ANTIFREEZE, -34C (-29F)
LIGHTS, HALOGEN
AXLES, MANUAL/OPEN, ED
STARTING, COLD (120V)
QUICK COUPLER, FUSION
AIR INLET STANDARD, RAIN CAP
PRODUCT LINK, CELLULAR PLE641
HYDRAULIC OIL, STANDARD
REGIONAL PKG, AM-N
PREMIUM CORP RADIO (12V)
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering