Caterpillar 950M FC

Caterpillar 950M FC

Price
176,180 USD
Year
2017
Working hours
4794 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950M FC
CategoryWheel Loaders
Serial NumberEMB03741
Unit NumberE136785
Catalog NumberCU4735496
Manufacturing Year2017
Hours4794 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax176,180 USD
Tax USD
Price Including Tax USD
Details
Accessories
COUNTERWEIGHTCOUNTERWEIGHT
COUPLER, QUICKCOUPLER, QUICK
BUCKETBUCKET
Additional InformationHEATER
PRODUCT LINK: INCLUDES
ROPS: ENCLOSED
BUCKET SIZE: 4.5 CYD
AIR CONDITIONING
TIRE SIZE: 23.5R25
Features
Accessories
COUNTERWEIGHTCOUNTERWEIGHT
COUPLER, QUICKCOUPLER, QUICK
BUCKETBUCKET
Additional InformationHEATER
PRODUCT LINK: INCLUDES
ROPS: ENCLOSED
BUCKET SIZE: 4.5 CYD
AIR CONDITIONING
TIRE SIZE: 23.5R25
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone