Caterpillar 950M

Caterpillar 950M

Price
140,616 USD
Year
2016
Working hours
3718 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950M
CategoryWheel Loaders
Serial NumberFTR00949
Unit NumberFTR00949
Catalog NumberCU4684989
Manufacturing Year2016
Hours3718 h
CountryGermany
LocationKöln-porz
Pricing
Price Excluding Tax$ 140,616
Tax (16%)$ 22,499
Price Including Tax$ 163,115
Details
Additional InformationENGINEPOWER: 253 HP
TIRES CONDITION FRONT LEFT: 50 %
TIRES CONDITION REAR LEFT: 60 %
TIRES CONDITION REAR RIGHT: 60 %
TIRES CONDITION FRONT RIGHT: 80 %
OPERATING WEIGHT: 19.3 T
Features
Additional InformationENGINEPOWER: 253 HP
TIRES CONDITION FRONT LEFT: 50 %
TIRES CONDITION REAR LEFT: 60 %
TIRES CONDITION REAR RIGHT: 60 %
TIRES CONDITION FRONT RIGHT: 80 %
OPERATING WEIGHT: 19.3 T
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Constantin Prinz
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone