Caterpillar 950M

Caterpillar 950M

Price
129,850 USD
Year
2016
Working hours
7,670 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950M
CategoryWheel Loaders
Serial NumberEMB02322
Unit NumberDG000425
Catalog NumberCU4598826
Manufacturing Year2016
Hours7,670 h
CountryUnited States
LocationMyrtle Beach, SC
Pricing
Price Excluding Tax129,850 USD
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
LIGHTING SYSTEMLIGHTING SYSTEM
BUCKETBUCKET
BLUETOOTHBLUETOOTH
Additional informationQualifies for CAT Certified Used (CCU)

AGGREGATE AUTODIG
AIR INLET STANDARD, RAIN CAP
ANTIFREEZE, -34C (-29F)
AUTOLUBE, STD/LOGGER
AXLES, LOCK/OPEN, ED
BUCKET-GP, 114" 4.5YD3
CAB ROOF, NON-METALLIC
COOLING CORES, 9 FPI
COUNTERWEIGHT, 1460KG
COVER, HVAC, NON-METALLIC
CUTTING EDGE, BOLT-ON
FAN, STANDARD
FENDERS, BASIC +
HOOD, NON-METALLIC
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC, STD/LOG/HL
JOYSTICK W/FNR, 2V
LANE 2 ORDER
LIGHTS, LED, PREMIUM
LINKAGE, STANDARD LIFT
MANUAL DIFF, HMU
MIRRORS, EXTERNAL
PACK, DOMESTIC TRUCK
PRODUCT LINK, SATELLITE PLE631
QUICK COUPLER READY, STD LIFT
RADIO, AM/FM/USB/MP3 BLUETOOTH
RADIO, CB (READY)
REGIONAL PKG, AM-N
SEAT BELT, 3" W/INDICATOR
SEAT, STANDARD-HMU
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, STANDARD
STEERING, WHEEL HMU
SUN VISOR, REAR
TIRES, 23.5R25 BS VJT * L3
WINDOWS, STANDARD, GLUED
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
  • axle assemblies
  • general condition
  • torque converter
  • tires
general appearance
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • No
  • RED
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • WSH01876
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Fair
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Yes
  • Yes
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Goodwet service brakes and dry parking brake
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Good
bucket
  • 3544853/3771106
  • Z1A19958
  • 114 in
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
final drives
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
axle assemblies
  • Good
  • Good
  • Good
general condition
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Fair
torque converter
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 23.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontRadialYes
Left RearRadial0Yes
Right FrontRadialYes
Right RearRadial0Yes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BLANCHARD MACHINERY CO.See InventoryWebsiteSelect contact
USED EQUIPMENT TEAM
Telephone:+1 8034658080
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone