Caterpillar 950M

Caterpillar 950M

Price
172,500 USD
Year
2015
Working hours
3938 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950M
CategoryWheel Loaders
Serial NumberEMB00836
Unit Number482977
Catalog NumberCU4720110
Manufacturing Year2015
Hours3938 h
CountryUnited States
LocationLas Cruces, CO
Pricing
Price Excluding Tax172,500 USD
Tax USD
Price Including Tax USD
Details
Additional Information3938/01/06/21
SEGMENTS, BOLT ON
BUCKET-GP, 114" 4.75YD3 (WORN)
TIRES,TITAN 23.5R25 ... AM/FM/CD/MP3 BLUETOOTH
C7.1 ENGINE
SEAT, HEATED-HMU
SINGLE AXIS LEVERS W/FNR, 2V
PRODUCT LINK, SATELLITE PL321
MIRRORS, EXTERNAL, HEATED
SOUND SUPPRESSION, STANDARD
COOLING CORES, 9 FPI
CAB ROOF, NON-METALLIC
AXLES, AUTO DIFF F/R, ED
NO, QUICK COUPLER READY
COVER, HVAC, NON-METALLIC
STARTING, COLD (120V)
FENDERS, STANDARD
AS IS / AS RECEIVED
AIR INLET STANDARD, RAIN CAP
AUTO DIFF, HMU
SEAT BELT, 3" W/INDICATOR
STEERING, WHEEL HMU
GUARD, POWERTRAIN
CAB AR, STANDARD
STANDARD PACKAGE
LINKAGE, STANDARD LIFT
FAN, STANDARD
LUBRICATION, MANUAL, STD/LOG
REGIONAL PKG, AM-N
LIGHTS, STANDARD
RADIO, CB (READY)
2015 CATERPILLAR 950M LOADER
HYDRAULICS, 2V RC, STD/LOG/HL
COUNTERWEIGHT, 960KG
Features
Additional Information3938/01/06/21
SEGMENTS, BOLT ON
BUCKET-GP, 114" 4.75YD3 (WORN)
TIRES,TITAN 23.5R25 ... AM/FM/CD/MP3 BLUETOOTH
C7.1 ENGINE
SEAT, HEATED-HMU
SINGLE AXIS LEVERS W/FNR, 2V
PRODUCT LINK, SATELLITE PL321
MIRRORS, EXTERNAL, HEATED
SOUND SUPPRESSION, STANDARD
COOLING CORES, 9 FPI
CAB ROOF, NON-METALLIC
AXLES, AUTO DIFF F/R, ED
NO, QUICK COUPLER READY
COVER, HVAC, NON-METALLIC
STARTING, COLD (120V)
FENDERS, STANDARD
AS IS / AS RECEIVED
AIR INLET STANDARD, RAIN CAP
AUTO DIFF, HMU
SEAT BELT, 3" W/INDICATOR
STEERING, WHEEL HMU
GUARD, POWERTRAIN
CAB AR, STANDARD
STANDARD PACKAGE
LINKAGE, STANDARD LIFT
FAN, STANDARD
LUBRICATION, MANUAL, STD/LOG
REGIONAL PKG, AM-N
LIGHTS, STANDARD
RADIO, CB (READY)
2015 CATERPILLAR 950M LOADER
HYDRAULICS, 2V RC, STD/LOG/HL
COUNTERWEIGHT, 960KG
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • axle assemblies
  • general condition
  • tires
general appearance
  • No
  • Good
  • FairGouges, pull pin missing
  • FairTrans. Lower guard damage
  • FairPeeling
  • FairWorn some
  • FairHood Ls. Lower corner broken
  • FairLf. Minor damage
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Red
  • Exhaust manifold gasket out of position
  • Normal
  • Normal
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Rear reflectors broken
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • 4.75yd3
  • Top of bucket some damage
  • Yes
  • Fair
  • FairDented
  • FairLower link bushings worn
  • FairWorn
  • Fair
  • FairWorn, rotate
  • Good
  • FairLowers worn
final drives
  • No
  • Good
  • Good
  • Good
  • FairWorn
  • Good
  • Good
  • FairWorn
  • Good
comments, misc. repairs, general remarks
  • Machine starts and is operational
axle assemblies
  • Good
  • Good
  • Good
general condition
  • Yes
  • Yes
  • Good
  • Good
  • Good
tires
  • 23.5r25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontTitan75NoYesYes
Left RearTitan60NoNoNo
Right FrontTitan60NoNoNo
Right RearTitan75NoYesNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone