Quick Search

Caterpillar 950M

Caterpillar 950M

Price
$287,000
Year
2020
Working hours
1,994 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO.
CO
+1 303 900 5875
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 950M
CategoryWheel Loaders
Serial NumberJ1S03148
Unit Number484295
Catalog Number4746544
Year2020
Hours1,994 h
CountryUnited States
LocationCO
Pricing
Price Excluding Tax287,000 USD
Tax-
Price Including Tax-
Details
Additional informationCAT CERTIFIED USED
FILTRATION, STANDARD
LIGHTS, HALOGEN
HYDRAULICS, 2V RC (3V READY)
SEAT BELT, 3"
C7 ENGINE
CAB TRIM, DELUXE (HMU)
LUBRICATION, MANUAL, STD
AXLES, AUTO/AUTO, ED
SOUND SUPPRESSION, STANDARD
COOLING CORES, 9 FPI
TIRES, 23.5R25 MX XHA2 * L3
STEERING SYST, STD, WHL
STANDARD PKG WITH AD/CPM RDY
QUICK COUPLER READY, STD
RADIO, CB (READY)
HYDRAULIC OIL, STANDARD
FENDERS, BASIC +
QUICK COUPLER, FUSION
STARTING, COLD (120V)
RADIO, AM/FM/USB/MP3 BLUETOOTH
AS IS / AS RECEIVED
AIR INLET STANDARD, RAIN CAP
LEVERS 2V, STEERING WHEEL
GUARD, POWERTRAIN
AUTO DIFF, STEERING WHEEL
HOOD, NON-METALLIC
COUNTERWEIGHT, 960KG
PRODUCT LINK, CELLULAR PLE641
LINKAGE, STANDARD LIFT
WINDOWS, STANDARD
FAN, STANDARD
2020 CATERPILLAR 950M LOADER
REGIONAL PKG, AM-N
1704 BW 6/22/22
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering