Quick Search

Caterpillar 950M 3V

Caterpillar 950M 3V

Price
$149,500
Year
2015
Working hours
5,570 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Carter Machinery Company
Princeton, VA
+1 540 940 8049
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 950M 3V
CategoryWheel Loaders
Serial NumberEMB00387
Unit Number597560
Catalog Number4551072
Year2015
Hours5,570 h
CountryUnited States
LocationPrinceton, VA
Pricing
Price Excluding Tax149,500 USD
Tax-
Price Including Tax-
Details
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional information**

AIR INLET STANDARD, RAIN CAP
ANTIFREEZE, -34C (-29F)
AXLES, LOCK/OPEN, ED
CAB ROOF, NON-METALLIC
COOLING CORES, 9 FPI
COUNTERWEIGHT, 960KG
COVER, HVAC, NON-METALLIC
FAN, STANDARD
FENDERS, STANDARD
GUARD, POWERTRAIN
HYDRAULIC OIL, STANDARD
HYDRAULICS, 3V RC, STD/LOGGER
JOYSTICK W/FNR, 3V
LANE 2 ORDER
LIGHTS, AUX, HALOGEN
LIGHTS, LED TURN SIGNALS
LINKAGE, STANDARD LIFT
LUBRICATION, MANUAL, STD/LOG
MIRRORS, EXTERNAL
NO, QUICK COUPLER READY
PACK, DOMESTIC TRUCK
PRODUCT LINK, SATELLITE PL321
RADIO, AM/FM/CD/MP3 BLUETOOTH
REGIONAL PKG, AM-N
SEAT BELT, 2" W/INDICATOR
SEAT, HEATED-HMU
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, COLD (120V)
STEERING, WHEEL HMU
TIRES, 23.5R25 BS VUT * L2
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering