Quick Search

Caterpillar 950M

Caterpillar 950M

Price
$170,000
Year
2015
Working hours
7,151 h
Email x
Name

My email address:*

My friend's email address:*

Message:

NMC CAT - Council Bluffs
North Platte, NE
+1 402 740 8103
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 950M
CategoryWheel Loaders
Serial NumberEMB00599
Unit NumberEQN105183
Catalog Number4475415
Year2015
Hours7,151 h
CountryUnited States
LocationNorth Platte, NE
Pricing
Price Excluding Tax170,000 USD
Tax-
Price Including Tax-
Details
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional information950M WHEEL LOADER
950M WHEEL LOADER ADSD-N DCA3
AIR INLET STANDARD, RAIN CAP
ANTIFREEZE, -34C (-29F)
AUTO DIFF, HMU
AXLES, AUTO DIFF F/R, ED
CAB ROOF, STANDARD
CB RADIO READY
COOLING CORES, 9 FPI
COUNTERWEIGHT, 1460KG
COVER, HVAC, NON-METALLIC
FAN, STANDARD
FENDERS, STANDARD
GUARD, POWERTRAIN
KIT VARIABLE PITCH FAN
HYDRAULIC OIL, STANDARD
HYDRAULICS, 3V RC, STD/LOGGER
KIT JOYSTICK 4V W/FNR
LANE 1 ORDER
LIGHTS, STANDARD
LINKAGE, STANDARD LIFT
LUBRICATION, MANUAL, STD/LOG
MIRRORS, EXTERNAL
OMISSION, WORKTOOL
PACK, DOMESTIC TRUCK
PRODUCT LINK, SATELLITE PL321
QUICK COUPLER READY, STD LIFT
RADIO, AM/FM/USB/MP3 BLUETOOTH
REGIONAL PKG, AM-N
SEAT BELT, 3" W/INDICATOR
SEAT, STANDARD-HMU
SINGLE AXIS LEVERS W/FNR, 3V
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, COLD (120V)
STEERING, WHEEL HMU
WINDOWS, STANDARD, GLUED
TIRES, 23.5R25 YK L3 * RB31
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1222
  • YesDirt
  • NoNo samples were taken at this time
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorThe front fenders have a significant amount of bending present and the lower mud flaps have been torn off
  • Good
  • Good
  • FairThe grab iron located on the left side of the cab is severely bent
  • Good
  • FairA few scuffs and scratches are present
  • Good
  • Good
  • Good
  • PoorThe cab ladders on both sides of the machine have a significant amount of bending present. The left rear cab step has a significant amount of bending present
safety items
100
  • Yes
  • Yes
  • YesAll decals are printed in English
  • Good
gauges, operator station, console
1710
  • Yes
  • Yes
  • YesThe machine is equipped with a parts manual that is in CD form
  • Yes
  • YesROPS certificate - ISO:3471-2008 / FOPS certificate - ISO: 3449-2005 Level II
  • Yes
  • The floor mat has a couple of small holes worn through
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodThe seat belt was manufactured January 2019
  • Good
  • Good
  • FairThe front center windshield has a couple of cracks present
  • Good
engine
710
  • No
  • YesThe engine conforms to 2014 US and California emission standards
  • Yes
  • No
  • No
  • No
  • Red, ELC
  • The engine is equipped with a non Caterpillar oil filter
  • Normal
  • Normal
  • FairNormal use
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Anti-Freeze color - Red, ELC
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1200
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good5 speeds reverse
  • Good3 speeds forward
  • Good
steering
710
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairThe steering cylinders have a fair amount of P&B wear present
  • Good
  • Good
brake
800
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet, internal disc brakes
hydraulics
910
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairThe tilt cylinder rod seals are leaking
bucket
430
  • 4.20 CYD
  • Good
  • Good
  • Good
  • FairThe BOCE is worn an estimated 15%
  • Good
  • FairA fair amount of P&B wear is present in the lower loader frame, bucket coupler, and tilt linkage
  • FairA fair amount of pin bore wear is present
final drives
620
  • No
  • Good
  • Good
  • Good
  • FairA fairly significant amount of rear axle oscillation wear is present
  • Good
  • Good
  • Fair
  • Good
tires
  • 23.5-25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBridgestone V-Steel K Traction - s/n - X5S0018102150NoNoNo
Left RearBridgestone V-Steel K Traction - s/n - X5B0045861638NoNoNo
Right FrontBridgestone V-Steel K Traction - s/n - X5B0017761740NoNoNo
Right RearBridgestone V-Steel K Traction - s/n - X5B0023871843NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering