Caterpillar 950L

Caterpillar 950L

Price
181,220 USD
Year
2017
Working hours
2345 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950L
CategoryWheel Loaders
Serial NumberLXX10210
Catalog NumberCU4497403
Manufacturing Year2017
Hours2345 h
CountryAustralia
LocationClayton, VI
Pricing
Price Excluding Tax$ 181,220
Tax (10%)$ 18,122
Price Including Tax$ 199,342
Features
Additional InformationTerms and conditions of sale
1. All prices are in Australian Dollars
2. All prices are subject to alteration without notice
3. No warranty applies unless otherwise stated in writing
4. All machines are available strictly subject to prior sale
5. All machines are - Ex our Clayton premises unless otherwise indicated
6. All sales are nett cash ex works
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WILLIAM ADAMS PTY. LTD.See InventoryWebsiteSelect contact
Used Equipment William Adams
Australia
Telephone:+61 1300923267
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone