Quick Search

Caterpillar 950M

Caterpillar 950M

Year
2018
Working hours
10,421 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CARTER MACHINERY COMPANY, INC.
Mechanicsville, VA
+1 804 823 1272
Show phone number
Basic information
BrandCaterpillar 950M
CategoryWheel Loaders
Serial Number0EMB04046
Unit Number5027820T
Catalog Number10073892
Year2018
Hours10,421 h
CountryUnited States
LocationMECHANICSVILLE, United States
Pricing
Price Excluding Tax159,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
PRODUCT LINKPRODUCT LINK
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
ENGINE ENCLOSURESENGINE ENCLOSURES
DIFF LOCK/UNLOCDIFF LOCK/UNLOC
EPA LABELEPA LABEL
AUTO SHIFTAUTO SHIFT
BUCKETBUCKET
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
STANDARD LIFTSTANDARD LIFT
FIRE EXTINGUISHERFIRE EXTINGUISHER
BOOM, GPBOOM, GP
BLUETOOTHBLUETOOTH
MATERIAL HANDLER ARRANGEMENTMATERIAL HANDLER ARRANGEMENT
3RD VALVE3RD VALVE
WASTE ARRANGEMENTWASTE ARRANGEMENT
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1260
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • FairStack is bent down into the hood
  • FairFender on right side of machine is bent down
  • Good
  • Good
  • Good
  • FairHand rail on left side of machine is bent along with the hand rail on the right side of machine
  • Good
  • FairPaint is chipping and has deep cuts
  • Good
  • Good
  • FairGrill is bent up on the bottom side
  • Good
  • Good
  • FairLadder on left side of machine is bent back almost into the rear wheel
safety items
611
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • FairFront three windows are all cracked
  • Good
  • Good
  • Good
  • PoorSeatbelt is out of date
  • Good
gauges, operator station, console
1830
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • 100%
  • 50%
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMirrors barely function the way they should
  • Good
  • Good
  • Good
  • Good
  • FairProduct link connection hasn’t been verified in 50 days
  • Good
  • Good
  • Good
  • FairFront glass is cracked
  • Good
engine
1110
  • No
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • Yes
  • No
  • No
  • Red
  • 100%
  • 50%
  • Normal
  • Normal
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
501
  • No
  • YesEther bottle is not installed
  • Good
  • Good
  • Poor
  • Good
  • Good
  • Good
torque converter
400
  • Yes
  • Good
  • Good
  • Good
  • Good
transmission
1600
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
810
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
brake
1300
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
axle assemblies
300
  • Yes
  • Yes
  • Good
  • Good
  • Good
hydraulics
1100
  • YesHydraulic pump looks to be leaking. Hard to tell with trash and dirt covering it. Further inspection is needed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
100
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
bucket
910
  • 6 cubic yards
  • 115in
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLoader pins for attachment have excessive movement
  • Good
final drives
400
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • Machine is equipped with solid tires
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontNoNo
Left RearNoNo
Right FrontNoNo
Right RearNoNo
general condition
300
  • Yes
  • Yes
  • NoSolid tires
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering