Caterpillar 950M

Caterpillar 950M

Price
299,500 USD
Year
2020
Working hours
282 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950M
CategoryWheel Loaders
Serial NumberJ1S03178
Unit Number471770
Catalog NumberCU4640355
Manufacturing Year2020
Hours282 h
CountryUnited States
LocationCO
Pricing
Price Excluding Tax$ 299,500
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Additional InformationFILTRATION, STANDARD
LIGHTS, HALOGEN
LEVERS, SINGLE AXIS W/FNR, 2V
STANDARD PKG W/AUTODIG & CPM
HYDRAULICS, 2V RC (3V READY)
SEAT BELT, 3"
CAB TRIM, DELUXE (HMU)
C7.1 ENGINE
SOUND SUPPRESSION, STANDARD
REGIONAL PACKAGE, AM-N
MANUAL DIFF, HMU
COOLING CORES, 9 FPI
TIRES, 23.5R25 MX XHA2 * L3
RADIO, CB (READY)
HYDRAULIC OIL, STANDARD
FENDERS, BASIC +
QUICK COUPLER, FUSION
STARTING, COLD (120V)
ANTIFREEZE, -34C (-29F)
RADIO, AM/FM/USB/MP3 BLUETOOTH
AXLES, LOCK/OPEN, ED
AIR INLET STANDARD, RAIN CAP
STEERING, WHEEL HMU
QUICK COUPLER READY, STD LIFT
GUARD, POWERTRAIN
HOOD, NON-METALLIC
PRODUCT LINK, CELLULAR PLE641
LINKAGE, STANDARD LIFT
WINDOWS, STANDARD
FAN, STANDARD
LUBRICATION, MANUAL, STD/LOG
CUTTING EDGE, BOLT-ON
BKT GP ST 114" 4.75 YD3 FUS
COUNTERWEIGHT, 1460KG
282 GD 7/6/20
Features
Additional InformationFILTRATION, STANDARD
LIGHTS, HALOGEN
LEVERS, SINGLE AXIS W/FNR, 2V
STANDARD PKG W/AUTODIG & CPM
HYDRAULICS, 2V RC (3V READY)
SEAT BELT, 3"
CAB TRIM, DELUXE (HMU)
C7.1 ENGINE
SOUND SUPPRESSION, STANDARD
REGIONAL PACKAGE, AM-N
MANUAL DIFF, HMU
COOLING CORES, 9 FPI
TIRES, 23.5R25 MX XHA2 * L3
RADIO, CB (READY)
HYDRAULIC OIL, STANDARD
FENDERS, BASIC +
QUICK COUPLER, FUSION
STARTING, COLD (120V)
ANTIFREEZE, -34C (-29F)
RADIO, AM/FM/USB/MP3 BLUETOOTH
AXLES, LOCK/OPEN, ED
AIR INLET STANDARD, RAIN CAP
STEERING, WHEEL HMU
QUICK COUPLER READY, STD LIFT
GUARD, POWERTRAIN
HOOD, NON-METALLIC
PRODUCT LINK, CELLULAR PLE641
LINKAGE, STANDARD LIFT
WINDOWS, STANDARD
FAN, STANDARD
LUBRICATION, MANUAL, STD/LOG
CUTTING EDGE, BOLT-ON
BKT GP ST 114" 4.75 YD3 FUS
COUNTERWEIGHT, 1460KG
282 GD 7/6/20
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources