Caterpillar 950M

Caterpillar 950M

Price
250,500 USD
Year
2017
Working hours
432 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950M
CategoryWheel Loaders
Serial NumberJ1S00254
Unit NumberNM74906
Catalog NumberCU4422395
Manufacturing Year2017
Hours432 h
CountryUnited States
LocationRedmond, OR
Pricing
Price Excluding Tax$ 250,500
Tax-
Price Including Tax-
Features
Additional Information*950M WHEEL LOADER
*AIR INLET STANDARD, RAIN CAP
*ANTIFREEZE, -34C (-29F)
*AUTODIG & CPM PAYLOAD READY
*AXLES, LOCK/OPEN, ED
*CAB, DELUXE
*COOLING CORES, 9 FPI
*COUNTERWEIGHT, 1460KG
*FAN, STANDARD
*FENDERS, BASIC +
*GUARD, POWERTRAIN
*HOOD, NON-METALLIC
*HYDRAULIC OIL, STANDARD
*HYDRAULICS, 2V RC (3V READY)
*LIGHTS, HALOGEN
*LINKAGE, STANDARD LIFT
*LUBRICATION, MANUAL, STD/LOG
*MANUAL DIFF, HMU
*NETWORK MANAGER ONLY
*QUICK COUPLER READY, STD LIFT
*REGIONAL PACKAGE, AM-N
*SOUND SUPPRESSION, STANDARD
*STANDARD PACKAGE
*STARTING, COLD (120V)
*STEERING, WHEEL HMU
ANTIFREEZE WINDSHIELD WASHER
ANTIFREEZE, -50C (-58F)
EIN: UJ9H97
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
OMISSION, WORKTOOL
PRODUCT LINK, CELLULAR PLE641
PROTECTION, CYLINDER ROD
QUICK, COUPLER FUSION NM85931
ROLL ON-ROLL OFF
SAL W/FNR, 2V
STORAGE PROTECTION
TIRES, 23.5R25 MX XHA2 * L3
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON CATSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 5032886411
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone