Quick Search

Caterpillar 950K

Caterpillar 950K

Price
US$ 94,900
Year
2012
Working hours
13,394 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Shelby Twp., MI
+1 8669941408
Show phone number
Basic information
BrandCaterpillar 950K
CategoryWheel Loaders
Serial NumberR4A00969
Unit NumberR4A969
Catalog Number10030074
Year2012
Hours13,394 h
CountryUnited States
LocationShelby Twp., United States
Pricing
Price Excluding Tax94,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
EPA LABELEPA LABEL
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
WEIGHT MONITORING SYSTEMWEIGHT MONITORING SYSTEM
ENGINE ENCLOSURESENGINE ENCLOSURES
BUCKETBUCKET
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
740
  • No
  • Good
  • Good
  • Good
  • FairWeathered, chipped
  • FairRear fiberglass hood section is cracked , rear hood section hard to open and close
  • GoodIn place and straight
  • Good
  • FairLift faded, paint chips and some surface rust in lower machine areas
  • Good
  • Good
  • FairLeft rear step mounts torn, right cab ladder bent
safety items
501
  • YesWorking
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • GoodWorking
  • GoodWorking
  • PoorHoles drilled into left rear rops post, for fire extinguisher bracket
  • GoodOutdated dated 2105
gauges, operator station, console
1212
  • YesWorking
  • Yes
  • Equipped with am/fm radio and backup camera
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAll gauges working
  • GoodAll cab glass in place (no chips or cracks)
  • Poor
  • GoodWorking reads 13783hr,
  • Poor
  • FairAir ride seat suspension, small burn holes in lower cushion
  • Good
  • Good
  • GoodBoth wipers working
engine
600
  • NoSlight
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Orange
  • Powered by caterpillar C7.1
  • Operated in normal, range
  • Normal
  • Good
  • Good
  • Good
  • GoodStarts and runs good
  • Good
  • Good
cooling system
400
  • No
  • No
  • Good
  • GoodHydraulic drive
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • Good
  • Good
  • GoodAll,front amd rear floodlights working
  • Good
  • Good
  • Good
transmission
1000
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • GoodShifted good through speeds, auto shift working
  • Good
  • GoodPowertrain temperature gauge working
  • Good
  • Good
  • Good
steering
600
  • GoodNo movement seen in center pin area
  • Good
  • Good
  • GoodBoth dry
  • Good
  • Good
axle assemblies
300
  • GoodPinion and wheel ,seals are dry
  • Good
  • Good
hydraulics
910
  • Plumbed for coupler
  • GoodRide control working
  • GoodBoth kickouts working
  • GoodDry
  • Good
  • FairOuter covering separating on bucket cylinder lines
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
611
  • 9’6ft wide bucket
  • Good
  • PoorWorn, dented worn through at outer ends
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
final drives
300
  • Good
  • Good
  • Good
tires
  • No
  • 23.5-R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin (XHA2)2660NoNoNo
Left RearMichelin (XHA2)3275NoNoNo
Right FrontMichelin (XHA2)3270NoNoNo
Right RearMichelin (XHA2)2250NoNoNo
general condition
300
  • Yes
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering