Caterpillar 950K

Caterpillar 950K

Price
90,975 USD
Year
2014
Working hours
6026 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950K
CategoryWheel Loaders
Serial NumberFER00664
Unit NumberFER00664
Catalog NumberCU4549948
Manufacturing Year2014
Hours6026 h
CountryGermany
LocationErlangen-frauenaurach
Pricing
Price Excluding Tax$ 90,975
Tax (19%)$ 17,285
Price Including Tax$ 108,260
Features
Additional InformationTIRES CONDITION FRONT RIGHT: 20 %
BUCKET CONDITION: 40 %
ENGINEPOWER: 213 HP
TIRES CONDITION REAR LEFT: 20 %
TIRES CONDITION FRONT LEFT: 20 %
OPERATING WEIGHT: 19 T
TIRES CONDITION REAR RIGHT: 20 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Wilhelm Schusser
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone