Caterpillar 950K

Caterpillar 950K

Price
192,500 USD
Year
2013
Working hours
2743 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950K
CategoryWheel Loaders
Serial NumberR4A01062
Unit NumberUE4966
Catalog NumberCU4364226
Manufacturing Year2013
Hours2743 h
CountryUnited States
LocationElmhurst, IL
Pricing
Price Excluding Tax$ 192,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
RIDE CONTROLRIDE CONTROL
Additional Information500 hour service performed at 2638 Hours

*AXLES, OPEN/OPEN, ED
*COLD START PACKAGE (120V)
*POWER PACKAGE
*RADIO, CB (READY)
*STEERING, HMU
KIT, VALVE GP, 3RD
QUICK COUPLER, FUSION
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • axle assemblies
  • general condition
  • torque converter
  • tires
general appearance
  • Goodbent slightly
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodscratches/minor surface rust
  • Good
  • Good
  • Good
  • Goodsmall dents
  • Good
  • Good
  • Goodminor peeling
  • Good
  • Good
  • No
  • No
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
gauges, operator station, console
  • Yes
  • ok
  • GoodAC Serviced and repaired August 2018
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • red
  • normal
  • Good
cooling system
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • 4.20 yd3
  • 4.20 yd3
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Good
axle assemblies
  • Good
  • Good
  • Good
general condition
  • Good
  • Good
  • Good
  • Yes
  • Yes
torque converter
  • Good
  • Good
tires
  • 23.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMITAS80YesYes
Left RearMITAS80Yes
Right FrontMITAS80Yes
Right RearMITAS80Yes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INDUSTRIESSee InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone