Caterpillar 950H

Caterpillar 950H

Price
110,000 USD
Year
2008
Working hours
7886 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950H
CategoryWheel Loaders
Serial NumberK5K01903
Unit NumberEQN116231
Catalog NumberCU4556039
Manufacturing Year2008
Hours7886 h
CountryUnited States
LocationOmaha, NE
Pricing
Price Excluding Tax$ 110,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional Information950H WHEEL LOADER
950H WHEEL LOADER (SW) MA 2
HEATER ENGINE COOLANT 120V
INSTRUCTION NORTH AMERICA ANSI
JOYSTICK 2 VALVE
MIRRORS HEATED EXTERNAL
PACKAGE VALUE (SW)
PRECLEANER TURBINE
PRESSURE TAPS REMOTE
RIDE CONTROL 2 VALVE
STARTING AID ETHER
SWITCH F-N-R SW
TIRES 23.5R25 BRIDG. VLT E3 **
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • tires
general appearance
  • YesMachine needs washed and cleaned
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorBoth front fenders are bent and torn. Rear fender flares are torn and the right side rear section is gone
  • Good
  • Good
  • FairRight front platform grab is bent and pulled from the platform
  • FairPaint is scratched, chipped and has surface rust
  • Good
  • FairGrill frame is dented and grill is torn
  • Good
  • Good
  • FairRight bottom entry steps are gone, and the bottom left entry step is bent. Both rear steps are bent
safety items
  • Yes
  • Yes
  • Yes
  • PoorHorn is inoperable
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • FairA/C seemed low on charge
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRight side mirror bracket is bent
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSeveral switches are missing icons
  • Good
  • FairRear wiper switch knob is gone
engine
  • No
  • No
  • Yes
  • No
  • YesBreather at valve cover and oil pan are leaking
  • No
  • FairDusty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Yes
  • Good
  • Good
  • FairAll cab mounted work lights are inoperable
  • Good
  • Good
transmission
  • No
  • No
  • Universal joints - Good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairBoth steering stop valves are leaking around the plunger seals
brake
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet
hydraulics
  • No
  • FairRide control seemed sluggish. Accumulator may be low on charge
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • FairDog bone pins have a small amount of play in them
  • Good
  • FairBucket mount pins have some play in them
final drives
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRims are rusted
tires
  • 23.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBridgestone L Traction - F7N28149424NoYesNo
Left RearBridgestone L Traction - F7L18253024NoYesNo
Right FrontBridgestone L Traction - F7N28265224NoYesNo
Right RearBridgestone L Traction - F7Y48395624NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone