Quick Search

Caterpillar 950H QCF

Caterpillar 950H QCF

Price
US$ 59,000
Year
2010
Working hours
15,944 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Ogden, UT
+1 801 978 1673
Show phone number
Basic information
BrandCaterpillar 950H QCF
CategoryWheel Loaders
Serial NumberK5K02915
Unit NumberAA005501U
Catalog Number10030984
Year2010
Hours15,944 h
CountryUnited States
LocationOgden, United States
Pricing
Price Excluding Tax59,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationLANE 1 ORDER
CERT EMISSIONS, EPA
DOMESTIC TRUCK
*COOLING, HIGH AMBIENT
*REGIONAL PKG, NACD
*SEAT BELT, 3" WIDE
*GUARD, POWERTRAIN
*950H WHEEL LOADER
*SWITCH, F-N-R SW
*PKG Q: POWER TRACTION PKG
*PKG C : COMMUNICATIONS
*PKG D: COLD START (120V)
*PP17: 2V RC LSD FRNT QC READY
TIRES, 23.5R25 * L3 MX XHA
INSTRUCTION,NORTH AMERICA ANSI
INSTRUCTIONS, ENGLISH
PRICED 02/02/23 DA
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering