Quick Search

Caterpillar 950H

Caterpillar 950H

Price
$102,000
Year
2011
Working hours
10,877 h
Email x
Name

My email address:*

My friend's email address:*

Message:

NMC CAT - Council Bluffs
Doniphan, NE
+1 402 740 8103
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 950H
CategoryWheel Loaders
Serial NumberK5K03482
Unit NumberEQN127901
Catalog Number4641909
Year2011
Hours10,877 h
CountryUnited States
LocationDoniphan, NE
Pricing
Price Excluding Tax102,000 USD
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
DIFF LOCK/UNLOCDIFF LOCK/UNLOC
EROPSEROPS
CE PLATECE PLATE
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
DIFFERENTIAL, NO SLIPDIFFERENTIAL, NO SLIP
LIGHTING SYSTEMLIGHTING SYSTEM
WEIGHT MONITORING SYSTEMWEIGHT MONITORING SYSTEM
ENGINE ENCLOSURESENGINE ENCLOSURES
STANDARD LIFTSTANDARD LIFT
Additional information950H WHEEL LOADER
BUCKET-GP 4.25 CYD
CERT EMISSIONS EPA FLEX
FAN VARIABLE PITCH
FILM VARIABLE PITCH FAN
INSTRUCTION NORTH AMERICA ANSI
PKG F: CONVENIENCE
PKG Q: POWER TRACTION PKG
PP14: 3V RIDE LSD FRNT/REAR
REGIONAL PKG NACD
SWITCH F-N-R SW
CUTTING EDGE BOLT-ON
JOYSTICK 3 VALVE W/REMOTE FNR
PKG C : COMMUNICATIONS
PKG D: COLD START (120V)
PKG J: WORK LIGHTING PLUS
SEAT BELT 3" WIDE
TIRES 23.5R25 * L3 XHA2 MX
EMA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1250
  • No
  • No
  • Good
  • Good
  • FairRusty
  • Good
  • Good
  • FairCracked on rear corners
  • FairBent
  • Good
  • Good
  • Good
  • Good
  • FairFaced and some rust
  • Good
  • Good
  • Good
  • Good
  • FairAll but one are bent
safety items
100
  • NoNo plate found
  • Yes
  • Yes
  • Good
gauges, operator station, console
1440
  • Yes
  • Yes
  • Yes
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFront glass is cracked - Right mirror is broke
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairBack cushion has a hole
  • Good
  • FairFront glass is cracked
  • Good
engine
810
  • Yes
  • No
  • No
  • Yes
  • No
  • YesValve cover vent and steer motor
  • No
  • pink
  • 3/4
  • Normal
  • Black when engine is revving
  • Good
  • Good
  • Good
  • Good
  • FairLong crank to start
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1300
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
810
  • Good
  • Good
  • FairSteering motor hoses are collecting dust
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
1100
  • Yes
  • No
  • All
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1010
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSteering motor lines are seeping and collecting dust
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
530
  • FairShowing some dents
  • FairDented
  • Good
  • FairWearing back toward bottom
  • Good
  • Good
  • Good
  • Good
final drives
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 23.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontTitan MXL - CF511650NoYesYes
Left RearTitan MXL - CF521650YesNoNo
Right FrontTitan MXL - CF011750NoYesYes
Right RearTitan MXL CF511650NoYesYes
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering