Caterpillar 950H

Caterpillar 950H

Price
135,000 USD
Year
2007
Working hours
5175 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950H
CategoryWheel Loaders
Serial NumberK5K01294
Unit Number471290
Catalog NumberCU4534796
Manufacturing Year2007
Hours5175 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 135,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationCOOLING, HIGH AMBIENT
DIFFERENTIAL,LIMITED SLIP,FRNT
DIFFERENTIAL,LIMITED SLIP,REAR
EXPRESS SCALE SYSTEM
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, 3 VALVE
LIGHTS, ROADING W/SIGNALS SW
MIRRORS, EXTERNAL
PRECLEANER, TURBINE
PRESSURE TAPS, REMOTE
QUICK COUPLER, HYD. HORIZ. PIN
RADIO, AM/FM CD PLAYER
RIDE CONTROL 3-VALVE
SEAT BELT, 3" WIDE
STARTING AID, ETHER
SUN VISOR, FRONT
TIRES, MICHELIN 23.5R25 @75%
COOLER, AXLE OIL
*RUST ON BODY,LIFT,& BUCKET
2007 CATERPILLAR 950H W/LOADER
5316/08/08/19
AS IS / AS RECEIVED
BATTERY
BUCKET-GP, 166" W/EDGE PO
C7 ENGINE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • general condition
  • tires
general appearance
  • Good
  • FairRusted all over
  • Good
  • Good
  • Good
  • FairPealing and rusted
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorBoth sides rusted bad
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodClosed cab
  • No
  • Yes
safety items
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorSep 07
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • NoAbout a gallon low
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Orange
  • Normal
  • Normal
  • PoorDirty
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • GoodHYD. Driven
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Yes
  • PoorRight side head light broken
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLittle play not bad
  • Good
brake
  • Good
  • Yes
  • No
  • All gears
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • GoodRide control
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • Good
  • No
  • No
  • No
  • No
  • No
  • No
bucket
  • 116”
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Machine is in operating condition, lots of rust
general condition
  • Good
  • Good
  • Good
  • Yes
  • Yes
tires
  • No
  • 23.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin4275NoNoNo
Left RearMichelin4275NoNoNo
Right FrontMichelin4275NoNo
Right RearMichelin4175NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone