Caterpillar 950GC

Caterpillar 950GC

Price
148,000 USD
Year
2018
Working hours
3967 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950GC
CategoryWheel Loaders
Serial NumberM5T00948
Unit NumberG18-109M
Catalog NumberCU4541437
Manufacturing Year2018
Hours3967 h
CountryUnited States
LocationMonroe, NC
Pricing
Price Excluding Tax$ 148,000
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
RIDE CONTROLRIDE CONTROL
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
ENGINE ENCLOSURESENGINE ENCLOSURES
BUCKETBUCKET
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
STANDARD LIFTSTANDARD LIFT
Additional Information** CAT CERTIFIED USED ** • CAB • AIR • AUXILIARY HYDRAULICS • 114" GP BUCKET • FUSION QUICK COUPLER • ULTRA LOW SULFUR DIESEL FUEL

12 CYD WC BUCKET*YANCEY BROS*
AIR CONDITIONING, MANUAL C
AIR INLET STANDARD, RAIN CAP
AXLES, LSD/OPEN
BATTERIES, STANDARD HRC
BKT GP ST 114" 4.0 YD3 FUS
COUNTERWEIGHT, 3016LBS
CUTTING EDGE, BOLT-ON
ENGINE S/N D8T35525
FAN, STANDARD
HYDRAULICS,3V,W/RIDE CTRL ANSI
JOYSTICK W/FNR & ONE SAL, 3V C
LANE 3 ORDER
LINKAGE, STANDARD, 3V/QC
NO TOOLBOX
PRODUCT LINK, SATELLITE PL631
QUICK COUPLER CONTROL
QUICK COUPLER, FUSION
RADIO, AM/FM
ROADING LIGHTS STANDARD
ROLL ON-ROLL OFF
S/N 7NW16839
SEAT BELT, 3", AUTO-ANTI-CINCH
SERIALIZED TECHNICAL MEDIA KIT
STEERING SYSTEM, STANDARD
SUN VISOR, REAR
TIRES, 23.5R25 BS VJT * L3
SUSPENSION SEAT, AIR
LIGHTS, WORKING, EXTRA HALOGEN
PKG, COLD WEATHER (AM-N)
REGIONAL PKG, USA
WORKING LIGHTS, HALOGEN, AUX
LUBRICATION MANUAL
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
RIDE CONTROLRIDE CONTROL
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
ENGINE ENCLOSURESENGINE ENCLOSURES
BUCKETBUCKET
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
STANDARD LIFTSTANDARD LIFT
Additional Information** CAT CERTIFIED USED ** • CAB • AIR • AUXILIARY HYDRAULICS • 114" GP BUCKET • FUSION QUICK COUPLER • ULTRA LOW SULFUR DIESEL FUEL

12 CYD WC BUCKET*YANCEY BROS*
AIR CONDITIONING, MANUAL C
AIR INLET STANDARD, RAIN CAP
AXLES, LSD/OPEN
BATTERIES, STANDARD HRC
BKT GP ST 114" 4.0 YD3 FUS
COUNTERWEIGHT, 3016LBS
CUTTING EDGE, BOLT-ON
ENGINE S/N D8T35525
FAN, STANDARD
HYDRAULICS,3V,W/RIDE CTRL ANSI
JOYSTICK W/FNR & ONE SAL, 3V C
LANE 3 ORDER
LINKAGE, STANDARD, 3V/QC
NO TOOLBOX
PRODUCT LINK, SATELLITE PL631
QUICK COUPLER CONTROL
QUICK COUPLER, FUSION
RADIO, AM/FM
ROADING LIGHTS STANDARD
ROLL ON-ROLL OFF
S/N 7NW16839
SEAT BELT, 3", AUTO-ANTI-CINCH
SERIALIZED TECHNICAL MEDIA KIT
STEERING SYSTEM, STANDARD
SUN VISOR, REAR
TIRES, 23.5R25 BS VJT * L3
SUSPENSION SEAT, AIR
LIGHTS, WORKING, EXTRA HALOGEN
PKG, COLD WEATHER (AM-N)
REGIONAL PKG, USA
WORKING LIGHTS, HALOGEN, AUX
LUBRICATION MANUAL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • axle assemblies
  • general condition
  • tires
general appearance
  • YesClean and degrease
  • No
  • Good
  • Good
  • Good
  • FairRight rear side panel has been bent and beat out _Needs to be replaced
  • GoodFront fender dings
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • YesErops
  • Yes
  • Yes
  • FairWindshield has a crack
  • Good
  • Good
  • GoodEROPS
  • GoodMarch 2018
gauges, operator station, console
  • Yes
  • FairCool /Not cold _ A/C vent is missing
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairA/C fan control knob is missing _ Rear wiper switch knob is missing
  • FairRear knob missing
engine
  • No
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Red
  • N
  • Good
  • Good
  • Good
  • GoodSeems to have a little skip when accelerating and decelerating
  • GoodCheck the skip
  • Good
  • Good
cooling system
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Yes
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorRear bushing near the cab is worn out _lots of play
bucket
  • Yes
  • Cat 114" 4.0 yd bucket Cat 131" light duty 12.0 yd bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFlip edges on both buckets
  • Good
  • Good
  • GoodFusion
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Replace the right engine lower cover _ Fix the windshield_ Replace switch knobs inside the cab _ Repalce the tilt cylinder bushing _ Check the A/C
axle assemblies
  • Good
  • Good
  • Good
general condition
  • Yes
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
tires
  • 23.5r25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBridgestone50
Left RearBridgestone60
Right FrontBridgestone50
Right RearBridgestone60
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Gary Jarvis
Telephone:+1 704 731 7500
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone