Caterpillar 950GCQC

Caterpillar 950GCQC

Price
255,000 USD
Year
2018
Working hours
1212 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950GCQC
CategoryWheel Loaders
Serial NumberM5T01104
Unit NumberM5T01104
Catalog NumberCU4545018
Manufacturing Year2018
Hours1212 h
CountryUnited States
Location9901 Ringhaver Drive, FL
Pricing
Price Excluding Tax$ 255,000
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationAIR CONDITIONING, MANUAL C
AIR INLET STANDARD, RAIN CAP
ANTIFREEZE, -50C (-58F)
AXLES, LSD/OPEN
BATTERIES, STANDARD HRC
BKT GP ST 114" 4.0 YD3 FUS
CARRIAGE GROUP, 96"
COUNTERWEIGHT, 3016LBS
CUTTING EDGE, BOLT-ON
FAN, REVERSING , ANSI
FENDER, ROADING, NON-METALLIC
HYDRAULICS,2V,W/RIDE CTRL ANSI
JOYSTICK W/FNR, 2V C
LANE 3 ORDER
LINKAGE, STANDARD, 3V/QC
LUBRICATION MANUAL
NO TOOLBOX
PKG, COLD WEATHER (AM-N)
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER CONTROL
QUICK COUPLER, FUSION
RADIO, AM/FM
REGIONAL PKG, USA
ROADING LIGHTS STANDARD
ROLL ON-ROLL OFF
SEAT BELT, 3", AUTO-ANTI-CINCH
SERIALIZED TECHNICAL MEDIA KIT
STEERING SYSTEM, STANDARD
SUSPENSION SEAT, AIR
TINE GROUP, 72"
TIRES, 23.5R25 MAX MS302 ** L3
WORKING LIGHTS, HALOGEN
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone