Caterpillar 950GC

Caterpillar 950GC

Price
229,900 USD
Year
2019
Working hours
346 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950GC
CategoryWheel Loaders
Serial NumberM5T03520
Unit Number19G00913
Catalog NumberCU4698835
Manufacturing Year2019
Hours346 h
CountryUnited States
LocationHelena, MT
Pricing
Price Excluding Tax229,900 USD
Tax USD
Price Including Tax USD
Details
Additional informationHYDRAULICS, 3V RC ANSI
REGIONAL PKG, AM-N
STEERING SYST, STANDARD
ROLL ON-ROLL OFF
ANTIFREEZE, -50C (-58F)
LIGHTS, WORKING, 4 HALOGEN
PRODUCT LINK, CELLULAR PL641
TOOL BOX
JOYSTICK W/FNR & ONE SAL
FRAME, MANUAL LUBE, STD OSC
COLD WEATHER PACKAGE, AM-N
AXLE ARR, (OPEN, OPEN)
SUN VISOR, REAR
QUICK COUPLER, FUSION
SERIALIZED TECHNICAL MEDIA KIT
SEAT BELT, 3", AUTO-ANTI-CINCH
AIR INLET STANDARD, RAIN CAP
QUICK COUPLER CONTROL
LIGHTING, STANDARD
RADIO, AM/FM
LINKAGE, STANDARD, 3V/QC
COUNTERWEIGHT, 3016LBS
SUSPENSION SEAT, AIR
LANE 2 ORDER
TIRES, 23.5R25 MA MS302 ** L3
WARNING BEACON, LED
FAN, STANDARD
FENDER, EXTENSIONS, STEEL
LIGHTS, 9 CONNECTORS
ENG SN J7A01041 MSO 9JTST
Features
Additional informationHYDRAULICS, 3V RC ANSI
REGIONAL PKG, AM-N
STEERING SYST, STANDARD
ROLL ON-ROLL OFF
ANTIFREEZE, -50C (-58F)
LIGHTS, WORKING, 4 HALOGEN
PRODUCT LINK, CELLULAR PL641
TOOL BOX
JOYSTICK W/FNR & ONE SAL
FRAME, MANUAL LUBE, STD OSC
COLD WEATHER PACKAGE, AM-N
AXLE ARR, (OPEN, OPEN)
SUN VISOR, REAR
QUICK COUPLER, FUSION
SERIALIZED TECHNICAL MEDIA KIT
SEAT BELT, 3", AUTO-ANTI-CINCH
AIR INLET STANDARD, RAIN CAP
QUICK COUPLER CONTROL
LIGHTING, STANDARD
RADIO, AM/FM
LINKAGE, STANDARD, 3V/QC
COUNTERWEIGHT, 3016LBS
SUSPENSION SEAT, AIR
LANE 2 ORDER
TIRES, 23.5R25 MA MS302 ** L3
WARNING BEACON, LED
FAN, STANDARD
FENDER, EXTENSIONS, STEEL
LIGHTS, 9 CONNECTORS
ENG SN J7A01041 MSO 9JTST
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 x235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone