Caterpillar 938M

Caterpillar 938M

Price
204,600 USD
Year
2016
Working hours
250 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938M
CategoryWheel Loaders
Serial NumberJ3R02862
Unit NumberE146361
Catalog NumberCU4377010
Manufacturing Year2016
Hours250 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax$ 204,600
Tax-
Price Including Tax-
Features
Accessories
EROPSEROPS
PRODUCT LINKPRODUCT LINK
COUNTERWEIGHTCOUNTERWEIGHT
COUPLER, QUICKCOUPLER, QUICK
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
BUCKETBUCKET
Additional InformationROPS: ENCLOSED
PRODUCT LINK: INCLUDES
AIR CONDITIONING
ECM DOWNLOAD: YES
EDGE
C/E OR TEETH: EDGE
ENGINE TIER RATING: TIER FOUR FINAL
BUCKET SIZE: 3.5 YD
TIRE SIZE: 20.5R25
HEATER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • axle assemblies
  • general condition
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesMachine is dirty from training
  • YesEngine and hydraulic
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • GoodVent temperature 48°. Ambient temperature 70°
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodVent 101°. Ambient 65°
  • Good
  • Good
  • Good
  • Good8/16
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • YesCD
  • Yes
  • Yes
  • Yes
  • 81%
  • 100%
engine
  • FairAir filter is dirty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • YesWith canister
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet
  • Yes
  • No
  • All
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • Yes62” forks
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • 3.6yd. 107.4”
  • 150702720
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
comments, misc. repairs, general remarks
  • First Inspection
  • Final Inspection
  • Install PLink and register to Empire
  • Wash
  • PM1 Service
axle assemblies
  • Good
  • Good
  • Good
general condition
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
tires
  • No
  • 82.43%
  • 20,5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin3882NoYesNo
Left RearMichelin3882NoYesNo
Right FrontMichelin3882NoYesNo
Right RearMichelin3882NoYesNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone