Caterpillar 938M

Caterpillar 938M

Price
165,000 USD
Year
2016
Working hours
5663 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938M
CategoryWheel Loaders
Serial NumberJ3R01861
Unit Number1136232
Catalog NumberCU2604631
Manufacturing Year2016
Hours5663 h
CountryUnited States
LocationOcala, FL
Pricing
Price Excluding Tax$ 165,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
COUNTERWEIGHTCOUNTERWEIGHT
COUPLER, QUICKCOUPLER, QUICK
FORKSFORKS
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
STANDARD LIFTSTANDARD LIFT
BLUETOOTHBLUETOOTH
Additional InformationFORKS
BLUETOOTH
COUPLER, QUICK
STANDARD LIFT
AUTO SHIFT
RIDE CONTROL
EROPS
ULTRA LOW SULFUR DIESEL FUEL
LIGHTING
PRODUCT LINK
COUNTERWEIGHT
AIR CONDITIONER
DIFFERENTIAL, STANDARD
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPLASTIC A LITTLE WAVY
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodR/S PANEL BENT / CUSTOMER STRAIGHTENED
  • Good
  • No
  • No
safety items
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • GoodDIRTY
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • 100%
  • 75%
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • RED
  • NO GAUGE
  • CLEAR
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good10% WORN
  • Good
  • Good
  • Good
  • Good15% WORN
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWET
  • Yes
  • No
  • N/A
hydraulics
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • No
attachments / work tools
  • Good
  • Yes
bucket
  • GoodRUSTY
  • Good
  • Good
  • Fair
  • GoodRUSTY
  • Good
  • Good
  • Good
  • 5.0 CU.YD.
  • 160100043
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tires
  • 98%
  • 20.5 R 25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontDYNAMAX3797NoYesYes
Left RearDYNAMAX3697NoYesYes
Right FrontDYNAMAX38100NoYesYes
Right RearDYNAMAX38100NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone