Caterpillar 938M FC

Caterpillar 938M FC

Price
173,696 USD
Year
2017
Working hours
2259 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938M FC
CategoryWheel Loaders
Serial NumberJ3R03947
Unit NumberE136425
Catalog NumberCU2511937
Manufacturing Year2017
Hours2259 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax$ 173,696
Tax-
Price Including Tax-
Features
Accessories
COUNTERWEIGHTCOUNTERWEIGHT
COUPLER, QUICKCOUPLER, QUICK
RIDE CONTROLRIDE CONTROL
BUCKETBUCKET
Additional InformationHEATER
AIR CONDITIONING
BUCKET SIZE: 3.8 CYD
ENGINE TIER RATING: T4F
TIRE SIZE: 20.5R25
ROPS: ENCLOSED
PRODUCT LINK: INCLUDES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone