Caterpillar 938M

Caterpillar 938M

Price
146,000 USD
Year
2017
Working hours
6033 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938M
CategoryWheel Loaders
Serial NumberJ3R04576
Unit NumberUC0001661
Catalog NumberCU4446620
Manufacturing Year2017
Hours6033 h
CountryUnited States
LocationFresno, CA
Pricing
Price Excluding Tax$ 146,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationPACK, DOMESTIC TRUCK
GUARD, POWERTRAIN, LOWER
GUARD, POWERTRAIN, SIDE
ENVIRONMENT, MEDIUM DEBRIS
FENDERS, STANDARD
CAB, DELUXE
SEAT, DELUXE
LANE 2 ORDER
TOOLBOX AUX, NONE
RADIO, BLUETOOTH, AUX, MIC
ANTIFREEZE, -50C (-58F)
HYD,3V,COUPLER READY,STD LIFT
WEATHER, STANDARD
DIFFERENTIAL, OPEN REAR
STEERING, STANDARD
ENGINE AR
PRODUCT LINK, CELLULAR PL641
CAMERA, REAR VIEW
CUTTING EDGE, BOLT ON, 4 PIECE
LIGHTS, STD HALOGEN
COUNTERWEIGHT, LOGGER/AGG
KIT,SERIALIZED TECHNICAL MEDIA
TIRES, 20.5R25 BS VJT * L3
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • axle assemblies
  • general condition
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • OK
gauges, operator station, console
  • GoodTEMPER AT 43
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAUG. 201`7
  • Good
  • Good
  • Good
  • GoodNEW - 5/19
  • Yes
  • Yes
  • No
  • Yes
  • No
  • Yes
  • 65%
  • 32%
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • RED
  • 68%
  • 38%
  • OK
  • OK 72
  • OK
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • OK
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • OK
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • HYDROSTATIC
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • OK
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • ALL
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesCYLINDER HEAD
  • OK
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • R990115
  • 6 YDS.
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • OK
comments, misc. repairs, general remarks
  • 1000 HOUR SERVICE PERFORMED - 5/19 @ 6033 HOURS
axle assemblies
  • OK
general condition
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • No
tires
  • No
  • 91%
  • TRIANGLE
  • 20.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front7093NoNoNo
Left Rear71NoNoNo
Right Front6882NoNoNo
Right Rear7296NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
or Mark McClellan Lars Hannell
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone