Caterpillar 938M FC

Caterpillar 938M FC

Price
175,720 USD
Year
2016
Working hours
1899 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938M FC
CategoryWheel Loaders
Serial NumberJ3R02629
Unit NumberE133099
Catalog NumberCU4303094
Manufacturing Year2016
Hours1899 h
CountryUnited States
LocationImperial, CA
Pricing
Price Excluding Tax$ 175,720
Tax-
Price Including Tax-
Features
Accessories
COUNTERWEIGHTCOUNTERWEIGHT
COUPLER, QUICKCOUPLER, QUICK
RIDE CONTROLRIDE CONTROL
BUCKETBUCKET
Additional InformationROPS: ENCLOSED
PRODUCT LINK: INCLUDES
HEATER
BUCKET SIZE: 3.7 CYD
AIR CONDITIONING
TIRE SIZE: 20.5/25
ENGINE TIER RATING: TF
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone