Caterpillar 938K

Caterpillar 938K

Price
96,276 USD
Year
2017
Working hours
7155 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938K
CategoryWheel Loaders
Serial NumberW8K00366
Unit NumberFM90016
Catalog NumberCU4453749
Manufacturing Year2017
Hours7155 h
CountryBrazil
LocationSumaré
Pricing
Price Excluding Tax$ 96,276
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
DIFF LOCK/UNLOCDIFF LOCK/UNLOC
PRODUCT LINKPRODUCT LINK
FIRE EXTINGUISHERFIRE EXTINGUISHER
OROPSOROPS
AUTO SHIFTAUTO SHIFT
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
LIGHTING SYSTEMLIGHTING SYSTEM
STEER, COMMANDSTEER, COMMAND
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • axle assemblies
  • general condition
  • torque converter
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • FairRarpados médios no decalque modelo 938k lado esquerdo.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorSensor do cinto de segurança alarmado analisar.
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • FairRevisar miolos das fechaduras , estão engripadas, pó de bagaço.
  • FairFalta revestimento da dobradiça superior da porta da cabine.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSensor do cinto de segurança alarmando,analisar.
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • 38%
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes60L/MIN
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • NORMAL
  • 371-1441
  • 45004018
  • NORMAL
  • NORMAL
  • NORMAL
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSISTEMA DIGITAL ELETRONICO
  • Good
  • Good
  • No
  • No
  • No
  • Arranjo: 467-0625.
  • 2M501880
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • Good
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
bucket
  • 5,5m³
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
comments, misc. repairs, general remarks
  • trinca porta do motor lado direito, ambos batentes da articulação apresentam trincas, porta objetos externo traseiro lado direito desalinhado e amassado ,furo no capô superior.
  • Protetor da transmissão faltante.
axle assemblies
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Normal.
  • 3910073.
  • Normal.
  • 3917716.
general condition
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
torque converter
  • SISTEMA HIDROSTATICO
tires
  • 98
  • 26
  • 620/75R26.
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Frontmichelin98NoNoNo
Left Rearmichelin98NoNoNo
Right Frontmichelin98NoNoNo
Right Rearmichelin98NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Felipe Luiz Ongaro 3700443
Brazil
Telephone:+55 800 084 8585
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone