Caterpillar 938K

Caterpillar 938K

Price
108,711 USD
Year
2015
Working hours
3917 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938K
CategoryWheel Loaders
Serial NumberSWL04264
Unit NumberSWL04264
Catalog NumberCU4414767
Manufacturing Year2015
Hours3917 h
CountryGermany
LocationAlsfeld
Pricing
Price Excluding Tax$ 108,711
Tax (19%)$ 20,655
Price Including Tax$ 129,367
Features
Additional InformationTIRES CONDITION FRONT LEFT: 50 %
TIRES CONDITION FRONT RIGHT: 50 %
TIRES CONDITION REAR RIGHT: 50 %
ENGINEPOWER: 173 HP
TIRES CONDITION REAR LEFT: 50 %
OPERATING WEIGHT: 15.9 T
CUTTING WIDTH: 2750 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Thorsten Hill
Germany
Telephone:+49 6631 9601 ext 15
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone