Caterpillar 938K

Caterpillar 938K

Price
179,000 USD
Year
2015
Working hours
1160 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938K
CategoryWheel Loaders
Serial NumberSWL04020
Unit NumberEQ055212
Catalog NumberCU4454950
Manufacturing Year2015
Hours1160 h
CountryUnited States
LocationMilford, MA
Pricing
Price Excluding Tax$ 179,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional Information938K
938K WHEEL LOADER
BUCKET-GP, 3.7 CYD, PO
CAB, DELUXE
CAMERA, REAR VIEW
COUNTERWEIGHT, STD, FLEXPORTS
CUTTING EDGE, BOLT ON, 4 PIECE
DIFFERENTIAL, OPEN REAR
EMA
ENVIRONMENT, STANDARD
GUARD, POWERTRAIN, LOWER
HYD,2V,COUPLER READY,STD LIFT
KIT,SERIALIZED TECHNICAL MEDIA
LIGHTS, AUX, HALOGEN / HALOGEN
PACK, DOMESTIC TRUCK
SEAT, DELUXE
STEERING, STANDARD
TIRES, 20.5R25 TI MXL * L3
TOOLBOX GROUP
WEATHER, COLD START 120V
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Kenneth DiRienzo
Telephone:+1 508 4821697
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone