Caterpillar 938M 2V

Caterpillar 938M 2V

Price
170,158 USD
Year
2015
Working hours
1172 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938M 2V
CategoryWheel Loaders
Serial NumberJ3R00554
Unit NumberEQ070167
Catalog NumberCU4644304
Manufacturing Year2015
Hours1172 h
CountryUnited States
LocationClifton Park, NY
Pricing
Price Excluding Tax170,158 USD
Tax USD
Price Including Tax USD
Details
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
RIDE CONTROLRIDE CONTROL
Additional Information938M WHEEL LOADER
CAB, DELUXE
CAMERA, REAR VIEW
COUNTERWEIGHT, STANDARD
DIFFERENTIAL, OPEN REAR
HYD,2V,COUPLER READY,STD LIFT
LIGHTS, AUX, HALOGEN/HALOGEN
STEERING, STANDARD
TIRES, 20.5R25 TI MXL * L3
WEATHER, COLD START 120V
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
RIDE CONTROLRIDE CONTROL
Additional Information938M WHEEL LOADER
CAB, DELUXE
CAMERA, REAR VIEW
COUNTERWEIGHT, STANDARD
DIFFERENTIAL, OPEN REAR
HYD,2V,COUPLER READY,STD LIFT
LIGHTS, AUX, HALOGEN/HALOGEN
STEERING, STANDARD
TIRES, 20.5R25 TI MXL * L3
WEATHER, COLD START 120V
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Kenneth DiRienzo
Telephone:+1 508 482 1697
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone