Quick Search

Caterpillar 938M QC

Caterpillar 938M QC

Price
US$ 236,900
Year
2020
Working hours
2,106 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Logan, UT
Basic information
BrandCaterpillar 938M QC
CategoryWheel Loaders
Serial NumberP5K00860
Unit NumberAA007995U
Catalog Number10030990
Year2020
Hours2,106 h
CountryUnited States
LocationLogan, United States
Pricing
Price Excluding Tax236,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional informationPACK, DOMESTIC TRUCK
LANE 2 ORDER
DIFFERENTIAL, OPEN REAR
KIT,SERIALIZED TECHNICAL MEDIA
TIRES, 20.5R25 TI MXL * L3
ENVIRONMENT, MEDIUM DEBRIS
LIGHTS, STD HALOGEN
HYDRAULICS, STANDARD
SIDE MIRROR, RH
LIGHTS, ROADING, HALOGEN, RH
JUMPER LINES, NONE
EMA
LINES, AUX 3RD, NONE
HYDRAULICS, 2V, CPLR READY, SL
CAB, DELUXE
COUNTERWEIGHT,3064LBS,STD,5PCS
PREP PACK, UNITED STATES
WEATHER, COLD START 120V
STANDARD RADIO (12V)
CAMERA, REAR VIEW
PRODUCT LINK, CELLULAR PL641
STEERING, STANDARD
FENDERS, STANDARD
SEAT, DELUXE
QUICK COUPLER, FUSION
TOOLBOX AUX, NONE
PRICED 12/16/22 KR
ENGINE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering