Quick Search

Caterpillar 938M

Caterpillar 938M

Price
US$ 128,000
Year
2019
Working hours
7,273 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
+1 801 978 1673
Show phone number
Basic information
BrandCaterpillar 938M
CategoryWheel Loaders
Serial NumberJ3R07690
Unit NumberAA007286U
Catalog Number10030980
Year2019
Hours7,273 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax128,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional informationPACK, DOMESTIC TRUCK
LANE 2 ORDER
KIT,SERIALIZED TECHNICAL MEDIA
TIRES, 20.5R25 TI MXL * L3
ENVIRONMENT, MEDIUM DEBRIS
WEATHER, COLD START 120V
LIGHTS, STD HALOGEN
HYDRAULICS, STANDARD
SIDE MIRROR, RH
LIGHTS, ROADING, HALOGEN, RH
JUMPER LINES, NONE
ENGINE, 938
LINES, AUX 3RD, NONE
HYDRAULICS, 2V, CPLR READY, SL
EMA
COUNTERWEIGHT,3064LBS,STD,5PCS
PREP PACK, UNITED STATES
STANDARD RADIO (12V)
CUTTING EDGE, BOLT ON, 4 PIECE
PRODUCT LINK, CELLULAR PL641
CAB, DELUXE
FENDERS, STANDARD
SEAT, DELUXE
DIFFERENTIAL, OPEN REAR
STEERING, STANDARD
TOOLBOX AUX, NONE
PRICED 01/31/23 DA (PIN ON BUCKET)
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering