Caterpillar 938M FC

Caterpillar 938M FC

Price
173,179 USD
Year
2016
Working hours
2,393 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938M FC
CategoryWheel Loaders
Serial NumberJ3R01195
Unit NumberE164935
Catalog NumberCU4826734
Manufacturing Year2016
Hours2,393 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax173,179 USD
Tax-
Price Including Tax-
Details
Accessories
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUNTERWEIGHTCOUNTERWEIGHT
COUPLER, QUICKCOUPLER, QUICK
RIDE CONTROLRIDE CONTROL
BUCKETBUCKET
Additional informationHEATER
OIL CHANGE SYSTEM
BUCKET SIZE: 3.4YD HO
EDGE
AIR CONDITIONING
TIRE SIZE: 20.5R25
ENGINE TIER RATING: TIER 4 - FINAL
PRODUCT LINK: INCLUDES
ROPS: ENCLOSED
C/E OR TEETH: EDGE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone