Caterpillar 938M

Caterpillar 938M

Price
158,240 USD
Year
2016
Working hours
2558 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938M
CategoryWheel Loaders
Serial NumberJ3R01849
Unit NumberE130757
Catalog NumberCU2483095
Manufacturing Year2016
Hours2558 h
CountryUnited States
LocationPhoenix, AZ
Pricing
Price Excluding Tax$ 158,240
Tax-
Price Including Tax-
Details
Accessories
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
BUCKETBUCKET
Additional InformationAIR CONDITIONING
BUCKET SIZE: 3.8 CYD GP
ENGINE TIER RATING: T4F
TIRE SIZE: 20.5/25
HEATER
PRODUCT LINK: INCLUDES
ROPS: ENCLOSED
Features
Accessories
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
BUCKETBUCKET
Additional InformationAIR CONDITIONING
BUCKET SIZE: 3.8 CYD GP
ENGINE TIER RATING: T4F
TIRE SIZE: 20.5/25
HEATER
PRODUCT LINK: INCLUDES
ROPS: ENCLOSED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources