Caterpillar 938M 2V

Caterpillar 938M 2V

Price
200,000 USD
Year
2018
Working hours
30 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938M 2V
CategoryWheel Loaders
Serial NumberJ3R06030
Unit Number18NE1833
Catalog NumberCU4417849
Manufacturing Year2018
Hours30 h
CountryUnited States
LocationHouston, TX
Pricing
Price Excluding Tax$ 200,000
Tax-
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationANTIFREEZE, -50C (-58F)
BUCKET-GP, 3.8 YD3, FUS
CAB, DELUXE
CAMERA, REAR VIEW
COUNTERWEIGHT, HEAVY
CUTTING EDGE, BOLT ON, 4 PIECE
DIFFERENTIAL,LIMITED SLIP REAR
ENGINE AR
ENVIRONMENT, STANDARD
FENDERS, STANDARD
FORK, 72" CONSTRUCTION
HYD,2V,COUPLER READY,STD LIFT
KIT,SERIALIZED TECHNICAL MEDIA
LANE 2 ORDER
LIGHTS, AUX HALOGEN
PACK, DOMESTIC TRUCK
PREP PACK, UNITED STATES
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER, FUSION
RADIO, BLUETOOTH, AUX, MIC
SEAT, DELUXE
STEERING, STANDARD
TIRES, 20.5R25 YK RB31 * L3
TOOLBOX AUX, NONE
WEATHER, STANDARD
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationANTIFREEZE, -50C (-58F)
BUCKET-GP, 3.8 YD3, FUS
CAB, DELUXE
CAMERA, REAR VIEW
COUNTERWEIGHT, HEAVY
CUTTING EDGE, BOLT ON, 4 PIECE
DIFFERENTIAL,LIMITED SLIP REAR
ENGINE AR
ENVIRONMENT, STANDARD
FENDERS, STANDARD
FORK, 72" CONSTRUCTION
HYD,2V,COUPLER READY,STD LIFT
KIT,SERIALIZED TECHNICAL MEDIA
LANE 2 ORDER
LIGHTS, AUX HALOGEN
PACK, DOMESTIC TRUCK
PREP PACK, UNITED STATES
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER, FUSION
RADIO, BLUETOOTH, AUX, MIC
SEAT, DELUXE
STEERING, STANDARD
TIRES, 20.5R25 YK RB31 * L3
TOOLBOX AUX, NONE
WEATHER, STANDARD
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
  • axle assemblies
  • general condition
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Full
  • 1/2
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Yes
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Yes72"
bucket
  • 3.8 yd 3
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
axle assemblies
  • Good
  • Good
  • Good
general condition
  • Yes
  • Yes
  • Good
  • Good
  • Good
tires
  • All tires are new
  • 20.5-R 25 L 3
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MUSTANG CATSee InventoryWebsiteSelect contact
Garrison Kincade
Telephone:+1 7134522000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone