Caterpillar 938MQC

Caterpillar 938MQC

Price
250,000 USD
Year
2020
Working hours
839 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938MQC
CategoryWheel Loaders
Serial NumberJ3R08870
Unit NumberJ3R08870
Catalog NumberCU4747225
Manufacturing Year2020
Hours839 h
CountryUnited States
Location6724 33rd Street East, FL
Pricing
Price Excluding Tax250,000 USD
Tax USD
Price Including Tax USD
Details
Additional InformationTIRES,20.5R25 MX XHA2 * L3
CAB, DELUXE
PRODUCT LINK, CELLULAR PL641
LINES, AUX 3RD, NONE
PACK, DOMESTIC TRUCK
JUMPER LINES, NONE
LANE 3 ORDER
GUARD, DRIVESHAFT
RADIO, BLUETOOTH, AUX,MIC,USB
GUARD, POWERTRAIN, LOWER
SEAT, DELUXE
GUARD, CRANKCASE
ENVIRONMENT, STANDARD
GUARD, POWERTRAIN, SIDE
STEERING, STANDARD
DIFFERENTIAL, OPEN REAR
CARRIAGE, CON, FORK, 72", FUS
QUICK COUPLER, FUSION
FENDERS, STANDARD
BUCKET-GP, 3.5 YD3, FUS
HYDRAULICS, STANDARD
COUNTERWEIGHT, HEAVY
ENGINE, 938
CUTTING EDGE, BOLT ON, 4 PIECE
KIT,SERIALIZED TECHNICAL MEDIA
CAMERA, REAR VIEW
LIGHTS, STD HALOGEN
LIGHTS, ROADING, HALOGEN, RH
WEATHER, STANDARD
HYDRAULICS, 2V, CPLR READY, SL
PREP PACK, UNITED STATES
TOOLBOX AUX, NONE
Features
Additional InformationTIRES,20.5R25 MX XHA2 * L3
CAB, DELUXE
PRODUCT LINK, CELLULAR PL641
LINES, AUX 3RD, NONE
PACK, DOMESTIC TRUCK
JUMPER LINES, NONE
LANE 3 ORDER
GUARD, DRIVESHAFT
RADIO, BLUETOOTH, AUX,MIC,USB
GUARD, POWERTRAIN, LOWER
SEAT, DELUXE
GUARD, CRANKCASE
ENVIRONMENT, STANDARD
GUARD, POWERTRAIN, SIDE
STEERING, STANDARD
DIFFERENTIAL, OPEN REAR
CARRIAGE, CON, FORK, 72", FUS
QUICK COUPLER, FUSION
FENDERS, STANDARD
BUCKET-GP, 3.5 YD3, FUS
HYDRAULICS, STANDARD
COUNTERWEIGHT, HEAVY
ENGINE, 938
CUTTING EDGE, BOLT ON, 4 PIECE
KIT,SERIALIZED TECHNICAL MEDIA
CAMERA, REAR VIEW
LIGHTS, STD HALOGEN
LIGHTS, ROADING, HALOGEN, RH
WEATHER, STANDARD
HYDRAULICS, 2V, CPLR READY, SL
PREP PACK, UNITED STATES
TOOLBOX AUX, NONE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone