Quick Search

Caterpillar 938M

Caterpillar 938M

Price
$135,000
Year
2016
Working hours
7,374 h
Email x
Name

My email address:*

My friend's email address:*

Message:

NMC CAT - Council Bluffs
Council Bluffs, IA
+1 402 740 8103
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 938M
CategoryWheel Loaders
Serial NumberJ3R01715
Unit NumberEQN099416
Catalog Number4442471
Year2016
Hours7,374 h
CountryUnited States
LocationCouncil Bluffs, IA
Pricing
Price Excluding Tax135,000 USD
Tax-
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional information938M WHEEL LOADER
BUCKET 107.4" 3.8YD3
CAB, STANDARD
COUNTERWEIGHT, HEAVY
CUTTING EDGE, BOLT ON, 4 PIECE
DIFFERENTIAL,LIMITED SLIP REAR
EMA
ENGINE AR
ENVIRONMENT, MEDIUM DEBRIS
FENDERS, STANDARD
GUARD, POWERTRAIN, SIDE
HYD,2V,PIN-ON,STD LIFT
LIGHTS, AUX, HALOGEN/HALOGEN
KIT,SERIALIZED TECHNICAL MEDIA
LANE 2 ORDER
INLAND FREIGHT
PACK, DOMESTIC TRUCK
PREP PACK, UNITED STATES
PRODUCT LINK, CELLULAR PL641
RADIO, BLUETOOTH, AUX, MIC
SEAT, DELUXE
STEERING, STANDARD
TIRES, 20.5R25 TI MXL * L3
WARNING, BEACON, LED STROBE
WEATHER, COLD START 120V
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1730
  • No
  • NoNo samples were taken at this time
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRear fender totes are scuffed
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPaint is scratched and scuffed
  • Good
  • Good
  • FairGrill is dented
  • Good
  • Good
  • Good
safety items
700
  • Yes
  • Yes
  • Yes
  • YesAll decals are printed in English
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1900
  • Yes
  • Yes
  • YesThe parts manual in in CD form
  • Yes
  • YesROPS certificate - ISO:3471-2008 / FOPS certificate - ISO: 3449-2005 Level II
  • Yes
  • GoodThe ambient air temperature was to cold to test the A/C system but the compressor would engage when actuated
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • Anti freeze color - Red, ELC
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
510
  • Yes
  • Good
  • Good
  • FairBeacon is inoperalbe
  • Good
  • Good
  • Good
transmission
1400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
810
  • Good
  • Good
  • Good
  • Good
  • FairLeft cylinder is leaking
  • Good
  • Good
  • Good
  • Good
brake
1100
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet, internal disc brakes
hydraulics
900
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
710
  • Yes
  • 4.2 cyd
  • FairBottom skids are worn through
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
620
  • No
  • Good
  • Good
  • Good
  • FairA fair amount of rear oscillation wear is present
  • Good
  • Good
  • Fair
  • Good
axle assemblies
300
  • Good
  • Good
  • Good
general condition
200
  • Yes
  • No
  • Yes
  • Good
  • Good
tires
  • 20.5-25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontTriangle35NoNoNo
Left RearTriangle35NoNoNo
Right FrontTriangle355NoNoNo
Right RearTriangle35NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering