Quick Search

Caterpillar 938M QC 3V

Caterpillar 938M QC 3V

Price
US$ 110,000
Year
2018
Working hours
9,687 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basic information
BrandCaterpillar 938M QC 3V
CategoryWheel Loaders
Serial NumberJ3R04757
Unit NumberAA006279U
Catalog Number10030981
Year2018
Hours9,687 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax110,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional informationTIRES,20.5R25 MX XHA2 * L3
ENVIRONMENT, MEDIUM DEBRIS
KIT,SERIALIZED TECHNICAL MEDIA
SIDE MIRROR, RH
LIGHTS, STD HALOGEN
HYD,3V,COUPLER READY,STD LIFT
PACK, DOMESTIC TRUCK
LANE 3 ORDER
DISCOUNT, RAIL
COUNTERWEIGHT,3064LBS,STD,5PCS
PRICED 02/09/23 DA
PREP PACK, UNITED STATES
STEERING, STANDARD
PRODUCT LINK, SATELLITE PL631
FENDERS, STANDARD
ENGINE AR
CAB, DELUXE
TOOLBOX AUX, NONE
WEATHER, COLD START 120V
SEAT, DELUXE
STANDARD RADIO (12V)
DIFFERENTIAL, OPEN REAR
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering