Quick Search

Caterpillar 938M QC 3V

Caterpillar 938M QC 3V

Price
US$ 267,000
Year
2020
Working hours
620 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basic information
BrandCaterpillar 938M QC 3V
CategoryWheel Loaders
Serial NumberJ3R09031
Unit NumberAA007939U
Catalog Number10030982
Year2020
Hours620 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax267,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional informationPACK, DOMESTIC TRUCK
LANE 2 ORDER
KIT,SERIALIZED TECHNICAL MEDIA
TIRES, 20.5R25 TI MXL * L3
ENVIRONMENT, MEDIUM DEBRIS
WEATHER, COLD START 120V
LIGHTS, STD HALOGEN
HYDRAULICS, STANDARD
SIDE MIRROR, RH
LIGHTS, ROADING, HALOGEN, RH
HYDRAULICS, 3V, CPLR READY, SL
LINES, AUX 3RD, STD LIFT
ENGINE, 938
JUMPER LINES, AUX 3RD, FUSION
DIFFERENTIAL, OPEN REAR
COUNTERWEIGHT,3064LBS,STD,5PCS
PREP PACK, UNITED STATES
KIT, STEERING, DUAL MODE
STANDARD RADIO (12V)
TOOLBOX AUX, NONE
CAMERA, REAR VIEW
EMA
PRODUCT LINK, CELLULAR PL641
FENDERS, STANDARD
CAB, DELUXE
STEERING, STANDARD
SEAT, DELUXE
QUICK COUPLER, FUSION
PRICED 02/02/23 DA (3V)
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering