Caterpillar 938M

Caterpillar 938M

Price
166,400 USD
Year
2016
Working hours
3690 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938M
CategoryWheel Loaders
Serial NumberJ3R02209
Unit NumberUP09920
Catalog NumberCU4432510
Manufacturing Year2016
Hours3690 h
CountryUnited States
LocationAlbany, GA
Pricing
Price Excluding Tax$ 166,400
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
DIFF LOCK/UNLOCDIFF LOCK/UNLOC
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM CD RADIOAM FM CD RADIO
EPA LABELEPA LABEL
OROPSOROPS
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUNTERWEIGHTCOUNTERWEIGHT
COUPLER, QUICKCOUPLER, QUICK
DIFFERENTIAL, LIMITED SLIPDIFFERENTIAL, LIMITED SLIP
FORKSFORKS
HIGH LIFTHIGH LIFT
3RD VALVE3RD VALVE
AUTO SHIFTAUTO SHIFT
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
STEER, COMMANDSTEER, COMMAND
ENGINE ENCLOSURESENGINE ENCLOSURES
BUCKETBUCKET
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
STANDARD LIFTSTANDARD LIFT
BLUETOOTHBLUETOOTH
Additional InformationAC
BKT & FORKS
CAB
FUSION COUPLER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • axle assemblies
  • general condition
  • torque converter
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • GOOD CONDITION
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • GOOD CONDITION
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • No
  • 100%
  • 90%
  • Overall good condition
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Reddish
  • 100%
  • 90%
  • 3689
  • Overall good condition
  • Normal
  • Light
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • 3689
  • Overall good condition
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Overall good condition
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Pump drives
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Overall good condition
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • All
  • Overall good condition
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Overall good condition
attachments / work tools
  • Good
  • No
  • No
  • No
  • Yes
  • No
  • No
  • Yes
  • No
  • No
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • 345-2428
  • 2292
  • 171002195
  • Overall good condition
final drives
  • Good
  • Good
  • No
  • Overall good condition
comments, misc. repairs, general remarks
  • Overall good condition
axle assemblies
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • No
  • No
  • No
  • Overall good condition
  • 3688
  • 3593594
  • Overall good condition
  • 3688
  • 3590795
general condition
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
torque converter
  • N/A
tires
  • No
  • 60%
  • Overall good condition f
  • 20.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontPrime/ recap2880YesNoNo
Left RearDouble Coin/ GCCGBS051650NoNoNo
Right FrontHercules/ 82283091008K3199NoNoNo
Right RearDouble Coin/1650NoNoYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Yancey Used Equipment Team Ready To Assist You!!!
GA
Telephone:+1 770 941 2300
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone