Caterpillar 938M

Caterpillar 938M

Price
164,036 USD
Year
2017
Working hours
2990 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938M
CategoryWheel Loaders
Serial NumberJ3R03059
Unit NumberE134357
Catalog NumberCU2509095
Manufacturing Year2017
Hours2990 h
CountryUnited States
LocationYuma, AZ
Pricing
Price Excluding Tax$ 164,036
Tax-
Price Including Tax-
Features
Accessories
COUNTERWEIGHTCOUNTERWEIGHT
COUPLER, QUICKCOUPLER, QUICK
RIDE CONTROLRIDE CONTROL
BUCKETBUCKET
Additional InformationAIR CONDITIONING
BUCKET SIZE: 3.8 CYD
ENGINE TIER RATING: T4F
TIRE SIZE: 2.05/25
HEATER
PRODUCT LINK: INCLUDES
ROPS: ENCLOSED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone