Caterpillar 938M FC

Caterpillar 938M FC

Price
175,444 USD
Year
2017
Working hours
2190 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938M FC
CategoryWheel Loaders
Serial NumberJ3R04249
Unit NumberE137844
Catalog NumberCU2576448
Manufacturing Year2017
Hours2190 h
CountryUnited States
LocationShow Low, AZ
Pricing
Price Excluding Tax$ 175,444
Tax-
Price Including Tax-
Features
Accessories
COUNTERWEIGHTCOUNTERWEIGHT
COUPLER, QUICKCOUPLER, QUICK
RIDE CONTROLRIDE CONTROL
BUCKETBUCKET
Additional InformationPRODUCT LINK: INCLUDES
ROPS: ENCLOSED
TIRE SIZE: 20.5R25
HEATER
BUCKET SIZE: 3.8 CYD
ENGINE TIER RATING: T4F
AIR CONDITIONING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone